??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1197 - Hinges aluminium, with detent
Bill of material
K1197.35301
Order No.
K1197.35301
Material
Aluminium
Angle
°
width
35 mm
Distance
21 mm
Length
30 mm
Distance
15 mm
diameter
3.5 mm
diameter
10 mm
thickness
3.3 mm
Max. torque Nm
0,3 Nm
F1
2260 N
F2
1380 N
Approx. weight
0.0093 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245267590
FILTER
KIPP,NORELEM,KIPP_USA
XA
17.0
XB
17.0
XC
32.8
XD
15.0
XE
10.2
XF
13.0
XG
2.5
XH
3.5
XI
1.5
XJ
24.0
XK
0.5
XL
9.500 mm
XM
5.000 mm
XN
5.100 mm
XO
0.000 mm
XP
0.000 mm
XQ
0.000 mm
XR
0.000 mm
XS
0.000 mm
XT
4.500 mm
XU
0.000 mm
Previews
3D
Dimension
2D
Download CAD models