??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1195 - Hinges aluminium, with adjustable friction
Bill of material
K1195.353010
Order No.
K1195.35301
Angle
°
width
35 mm
Distance
21 mm
Length
30 mm
Distance
15 mm
diameter
3.5 mm
diameter
10 mm
thickness
3.3 mm
Description
Information
Infotext
EAN-Number KIPP
4059245267569
weight ca. kg
0,01095 kg
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models