??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1180 - Spring hinges aluminium profile tension spring hinges, 0.7 Nm
Bill of material
K1180.556701
Order No.
K1180.556701
u
version
spring open
u
Angle
°
width
55 mm
Distance
38 mm
Length
67 mm
Distance
48 mm
diameter
6.3 mm
diameter
18 mm
thickness
4.5 mm
Description
Information
Infotext
Technical Information
Information
Info
EAN-Number KIPP
4059245268207
u
weight ca. kg
0,06489
u
kg
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models