??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KIPP USA
Description
K1177 - Spring hinges steel or stainless steel, 240 mm
Bill of material
K1177.14024001
Order No.
Form
Material
version
version 1
width
40 mm
Distance
mm
Length
240 mm
Distance
mm
diameter
mm
diameter
4 mm
thickness
1.5 mm
Approx. weight
kg
Description
Information
Infotext
Technical Information
Information
Info
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
FILTER
KIPP,NORELEM,KIPP_USA
XA
mm
TYP
Previews
3D
Dimension
2D
Download CAD models