??
Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
KIPP USA
Description
K1176 - Spring hinges steel or stainless steel, 180 mm
Bill of material
K1176.14018001
Order No.
Form
Material
version
version
width
40 mm
Distance
mm
Length
180 mm
Distance
mm
diameter
mm
diameter
4 mm
thickness
1.5 mm
F1
4150 N
F2
10750 N
Approx. weight
kg
Description
信息
Infotext
Technical Information
信息
Info
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
End of life
31.12.2099
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
预览
3D
尺寸标注
2D
下载CAD模型