??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KIPP USA
Description
K1176 - Spring hinges steel or stainless steel, 180 mm
Bill of material
K1176.14018001
Order No.
K1176.14018001
u
Form
B
u
Material
Stainless steel
u
version
spring open
u
version
bright
u
Angle
°
width
40 mm
Distance
22.7
u
mm
Length
180 mm
Distance
60
u
mm
diameter
4
u
mm
diameter
4 mm
thickness
1.5 mm
Description
Information
Infotext
Technical Information
Information
Info
EAN-Number KIPP
4059245268030
u
weight ca. kg
0,11957
u
kg
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models