??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1174 - Spring hinges steel or stainless steel, 75 mm
Bill of material
K1174.20750
Order No.
K1174.20750
u
Material
Steel
u
version
spring open
Angle
°
width
20 mm
Distance
11.2 mm
Length
75 mm
Distance
60 mm
diameter
2.8 mm
diameter
1.8 mm
thickness
0.8 mm
Description
Information
Infotext
Technical Information
Information
Info
EAN-Number KIPP
4059245267903
u
weight ca. kg
0,01312
u
kg
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models