??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1173 - Spring hinges, steel, stainless steel or aluminium 50 mm
Bill of material
K1173.250500
Order No.
K1173.250500
u
Material
Aluminium
u
version
spring open
u
Angle
°
width
50 mm
Distance
9
u
mm
Length
50 mm
Distance
30 mm
diameter
5 mm
diameter
4 mm
thickness
2 mm
weight ca. kg
0.02125
u
kg
Description
Information
Infotext
Technical Information
Information
Info
RoHs
Yes
u
EAN-Number KIPP
4059245430703
u
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models