??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1111 - Quarter-turn lock stainless steel for sterile areas
Bill of material
K1111.60186
Order No.
K1111.60186
Position nut
mm
Enter value for POS
Position nut
mm
cm
inch
ft
version
Quarter-turn lock
Actuation
Zweikant
height
18 mm
Width across flats
22 mm
Approx. weight
0.0832 kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245257713
Previews
3D
Dimension
2D
Download CAD models