??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1107 - Quarter-turn lock lockable stainless steel
Bill of material
K1107.186
Order No.
K1107.186
Position nut
mm
Enter value for POS
Position nut
mm
cm
inch
ft
Actuation
Key
version
Quarter-turn lock
height
18 mm
Width across flats
27 mm
Approx. weight
0.0751 kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245257652
Previews
3D
Dimension
2D
Download CAD models