카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1098.093308120
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/k1098.prj},{NB=K1098.0933081201},{D=8},{D2=25},{L=61.7},{L1=26},{L2=10},{L3=23},{H=8.0},{SW1=12},{F=2.3},{F1=8},{F2=19},{GEW=0.0321},{EAN=4059245253845},{NDM=12.000},{TYP=1.000},{XA=17.700},{XB=8.300},{XC=8.500},{XD=14.000},{XE=52.300},{XF=0.300},{XG=1.800},{XH=2.000},{XI=0.500},{XJ=23.000},{XK=3.300},{XL=16.000},{XM=5.000},{XN=2.700},{XO=8.000},{XP=34.000},{XQ=19.000},{XR=8.200},{XS=3.000},{XT=8.700},{XU=0.300},{XV=25.000},{XW=0.800},{XX=0.000},{XY=0.000},{XZ=8.000},{BESTKIPPUSA=K1098.093308120},{FORM=CP},{AUSF=mit Rastnut, ohne Kontermutter},{WS=Stahl, Arretierstift nicht gehärtet},{D1=M12},{SW2=-},{BS=Infotext},{ROHS=Yes},{FILTER=KIPP,KIPP_USA},{POS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 20
HELP_VARIABLE
Company
KIPP USA
Description
K1098 - Indexing plungers ECO with thread lock
Bill of material
K1098.093308120
Order No.
K1098.093308120
K1098.093308120
Form
CP
CP
version
lockout type without locknut
lockout type without locknut
Material
steel, indexing pin not hardened
steel, indexing pin not hardened
Position
slacked position
clamped position
slacked position
clamped position
diameter
8
8
mm
thread
M12
M12
mm
diameter
25
25
mm
Length
61.7
61.7
mm
Length
26
26
mm
Length
10
10
mm
Length
23
23
mm
Length
8.0
8.0
mm
width across flats
12
12
mm
F x 30°
2.3
2.3
mm
Spring force initial pressure F1 approx. N
8
8
N
Spring force final pressure F2 approx. N
19
19
N
Description
정보
Infotext
RoHS
Yes
EAN-Nr. Kipp
4059245253845
4059245253845
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성