??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1085 - Hinges stainless steel
Bill of material
K1085.0625151500
Order No.
K1085.062515150
u
Angle
°
version
polished
u
width
50
u
mm
distance
15.0
u
mm
distance
15.0
u
mm
width
25.0
u
mm
width
25.0
u
mm
height
50
u
mm
distance
30
u
mm
height
6
u
mm
height
12
u
mm
diameter
6.5
u
mm
F1 max.
1.1
u
kN
F2 max.
0.9
u
kN
Description
Information
Infotext
weight ca. kg
0,1171
u
kg
EAN-Nummer Kipp
4059245219513
u
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models