??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1082 - Hinges plate, steel or stainless steel
Bill of material
K1082.104201212
Order No.
K1082.104201212
u
material
Stainless steel
u
Angle
°
version
1
u
mm
width
40
u
mm
distance
8.5
u
mm
distance
8.5
u
mm
distance
-
u
distance
-
u
height
40
u
mm
distance
25.0
u
mm
distance
7.5
u
mm
diameter
4.0
u
mm
thickness
1.0
u
mm
Description
Information
Infotext
weight ca. kg
0,0151
u
kg
EAN-Nummer Kipp
4059245219575
u
ROHS
Yes
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models