카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1064.1028
KIPP USA
Ball Lock Pins
Ball Lock Pins, Modern Style
Powered by
CAD모델 선택
{kipp_usa/kugelsperrbolzen/ball_lock_pins_modern_style/k1064.prj},{NB=K1064.10280},{D=18},{D1=10},{D2=34},{D3=34},{D4=28},{D5=18},{D6=35},{D7=6.5},{D8=3.4},{H=31.0},{H1=10.0},{L2=27.5},{SPANNKRAFT=50},{SCHERKRAFT=9},{AUSZUGSKRAFT=1.5},{GEW=0.0989},{EAN=4059245221059},{NDM=3.000},{SW=2.500},{TYP=2.000},{Z1ON=3.348},{Z1OFF=6.600},{XA=0.500},{XB=14.400},{XC=0.600},{XD=28.000},{XE=7.400},{XF=70.000},{XG=4.000},{XH=3.600},{XI=9.000},{XJ=3.845},{XK=2.000},{XL=5.000},{XM=5.500},{XN=6.000},{XO=3.000},{XP=1.500},{XQ=16.500},{XR=11.000},{XS=7.800},{XT=5.000},{XU=0.500},{XV=16.000},{XW=20.000},{XX=3.000},{XY=2.000},{BESTKIPPUSA=K1064.1028},{MATERIAL=Stahl},{PLATTENS=12~20},{AUSF=Griff PA Kunststoff},{L5=22},{M=M3 / 4-tief},{T=12},{T1=12-20},{TEMP=130 °C},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1064 - Ball lock pins with twist knob
Bill of material
K1064.1028
Order No.
K1064.1028
K1064.1028
Position Quarter-turn lock
OFF
ON
OFF
ON
Material
Steel
Steel
diameter
18
18
mm
diameter
10
10
mm
diameter
34
34
mm
diameter
34
34
mm
Teilkreisdurchmesser
28
28
mm
diameter
18
18
mm
diameter
35
35
mm
diameter
6.5
6.5
mm
diameter
3.4
3.4
mm
height
31.0
31.0
mm
height
10.0
10.0
mm
Length
27.5
27.5
mm
Length
22
22
mm
thread
M3 / 4-deep
M3 / 4-deep
mm
height
12
12
mm
height max.
12-20
12-20
mm
Clamping force
50
50
N
Shearing force
9
9
kN
Extraction force
1.5
1.5
kN
Temperature resistance up to
130 °C
°
Approx. weight
0.0989
0.0989
kg
Description
정보
Infotext
Technical Information
정보
Info
RoHS
Yes
EAN-Nr. Kipp
4059245221059
4059245221059
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성