카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1063.10242
KIPP USA
Ball Lock Pins
Ball Lock Pins, Modern Style
Powered by
CAD모델 선택
{kipp_usa/kugelsperrbolzen/ball_lock_pins_modern_style/k1063_2.prj},{NB=K1063.102420},{D=16},{D1=10},{D2=16},{D3=11},{H=34.4},{H1=28.0},{H2=12.0},{L1=21.5},{L2=23.5},{L5=16.0},{T=16},{SW=13},{SPANNKRAFT=50},{SCHERKRAFT=9},{AUSZUGSKRAFT=1.5},{GEW=0.0506},{EAN=4059245221011},{NDM=12.000},{ST=1.500},{XA=9.000},{XB=2.000},{XC=3.500},{XE=0.500},{XK=4.800},{XL=6.400},{XJ=3.680},{BESTKIPPUSA=K1063.10242},{MATERIAL=Stahl},{M=M12x1,5},{TEMP=≤180 °C},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1063 - Ball lock pins without head
Bill of material
K1063.10242
Order No.
K1063.10242
K1063.10242
Material
Steel
Steel
Position
to lock
unlock
to lock
unlock
diameter
16
16
mm
diameter
10
10
mm
diameter
16
16
mm
diameter
11
11
mm
height
34.4
34.4
mm
height
28.0
28.0
mm
Length
21.5
21.5
mm
Length
23.5
23.5
mm
Length
16.0
16.0
thread
M12x1,5
M12x1,5
mm
height max.
16
16
mm
Width across flats
13
13
mm
Clamping force
50
50
N
Shearing force
9
9
kN
Extraction force
1.5
1.5
kN
Temperature resistance up to
≤180 °C
°
Approx. weight
0.0506
0.0506
kg
Description
정보
Infotext
Technical Information
정보
Info
RoHS
Yes
EAN-Nr. Kipp
4059245221011
4059245221011
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성