카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1061.5162
KIPP USA
Quarter-turn locks, compression latches
Powered by
CAD모델 선택
{kipp_usa/quarter-turn_locks_compression_latches/k1061_1.prj},{NB=K1061.51620},{D=5},{D1=14},{D2=25},{D3=25},{D4=21},{D5=14},{D6=26},{D7=4.4},{D8=2.4},{H=11.5},{H1=6.5},{L=15.5},{SPANNKRAFT=60},{SCHERKRAFT=1.8},{AUSZUGSKRAFT=1.2},{GEW=0.0338},{EAN=4059245220885},{NDM=2.000},{SW=1.500},{TYP=1.000},{Z1ON=1.300},{Z1OFF=1.600},{XA=1.000},{XB=0.000},{XC=0.600},{XD=21.000},{XE=4.600},{XF=70.000},{XG=3.000},{XH=2.500},{XI=4.200},{XJ=8.000},{XK=1.000},{XL=0.000},{XM=3.800},{XN=5.000},{XO=2.000},{XP=1.000},{XQ=11.000},{XR=0.400},{XS=7.000},{XT=1.600},{XU=0.700},{XV=3.000},{XW=7.000},{XX=30.300},{XY=4.100},{XZ=1.500},{XA1=4.400},{XB1=30.500},{XC1=3.000},{XD1=0.500},{XE1=11.000},{XF1=0.500},{XG1=2.800},{XH1=10.000},{XI1=0.400},{XJ1=2.500},{XK1=5.300},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1061 - Quarter-turn clamp locks flat
Bill of material
K1061.5162
Order No.
K1061.5162
K1061.5162
Position Quarter-turn lock
OFF
ON
OFF
ON
version
Grip flat stainless steel
diameter
5
5
mm
diameter
14
14
mm
diameter
25
25
mm
diameter
25
25
mm
Teilkreisdurchmesser
21
21
mm
diameter
14
14
mm
diameter
26
26
mm
diameter
4.4
4.4
mm
diameter
2.4
2.4
mm
height
11.5
11.5
mm
height
6.5
6.5
mm
Length
15.5
15.5
mm
thread
M2 / 3-deep
M2 / 3-deep
mm
Screw-depth
6
6
mm
height
6-10
6-10
mm
Clamping force
60
60
N
Shearing force
1.8
1.8
kN
Extraction force
1.2
1.2
kN
Temperature resistance up to
200 °C
°
Approx. weight
0.0338
0.0338
kg
Description
정보
Infotext
Technical Information
정보
Info
RoHS
Yes
EAN-Nr. Kipp
4059245220885
4059245220885
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성