??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KIPP USA
Description
K1058 - Bow shackle
Bill of material
_
width
29
u
mm
width
17.5
u
mm
diameter
11.0
u
mm
diameter
12
u
mm
height
41.5
u
mm
Inches
7/16"
u
load-carrying capacity
1500
u
kg
Description
Information
Infotext
GEW
0,2035
u
kg
EAN
4059245217984
u
ROHS
Yes
Zolltarifnummer USA
73181300
Order No.
Previews
3D
Dimension
2D
Download CAD models