??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jacob
Description
K102-1xxx-50-EX - PERFECT plus EMC-Ex-Cable gland long
Bill of material
K102-1025-50-EX
Article No.
Connecting thread
mm
Clamping range
mm
Clamping range cable shield
mm
Length of Thread
mm
Width Across Flats
mm
Width Across Flats
mm
across corners
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material dust cap
PE-LD
Material spring
Edelstahl
Slat insert material
PA6
Material sealing ring
CR / NBR
Material O-ring
NBR
Packaging Unit
PCS
Protection grade
IP66
Protection grade
IP68 (10 bar / 30 min) EN 60529
Temperature range
-40 °C
Temperature range
85 °C
Test standard EN 60079
CE
Test standard
IEC 60079
Approval 1
ATEX
Approval 2.1
IECEx
Approval 2.2
EAC
Operating manual
Info
SCIP Nummer
Previews
3D
Dimension
2D
Download CAD models