??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1005 - Hinges plastic with bushes
Bill of material
K1005.063220200
Order No.
K1005.06322020
u
Angle
°
Distance
64
u
mm
Distance
20.0
u
mm
Distance
20.0
u
mm
Distance
32.0
u
mm
Distance
32.0
u
mm
Width
64
u
mm
Distance
40
u
mm
Thread
M6
u
mm
Diameter
5
u
mm
Diameter
12
u
mm
Height
13.0
u
mm
depth
9
u
mm
F1
4100
u
N
F2
1800
u
N
Description
Information
Infotext
weight ca. kg
0,071
u
kg
EAN-Nummer Kipp
4059245219636
u
Zolltarifnummer USA
39269099
Previews
3D
Dimension
2D
Download CAD models