??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jacob
Description
K100-1xxx-50-EX - PERFECT plus Ex-cable gland long
Bill of material
K100-1025-50-EX
Article No.
Connecting thread
mm
Clamping range
mm
Length of Thread
mm
Width Across Flats
mm
Width Across Flats
mm
across corners
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Materia dust cap
PE-LD
Material lamellar insert
PA6
Material sealing elements
CR/NBR
Material O-ring
NBR
Packaging Unit
PCS
Protection grade
IP66 EN 60529
Protection grade
IP68 (10 bar/30 min) EN 60529
Temperature range
-40 °C
Temperature range
85 °C
Test standard EN 60079
CE
Test standard
IEC 60079
Approval 1
ATEX
Approval 2.1
IECEx
Approval 2.2
EAC
Operating manual
Info
SCIP Nummer
Previews
3D
Dimension
2D
Download CAD models