??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
KIPP USA
Description
K0984 - Hinges weldable
Bill of material
K0984.010060022
Order No.
K0984.010060022
u
rotation angle
°
Form
A
u
Material
shaft brass
u
width
12.7
u
mm
Length
60
u
mm
diameter
10
u
mm
diameter
6
u
mm
weight ca. kg
0.037
u
kg
Description
Information
Infotext
EAN-Nummer Kipp
4059245190607
u
ROHS
Yes
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models