??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP
Description
K0939 - 5 Axis Clamping System for grid plates
Bill of material
K0939.4012175
Order No.
Grid spacing
mm
distance
mm
distance
mm
distance
190 mm
width
mm
width
mm
diameter
mm
height
175 mm
Clamping force max. kN
42 kN
Approx. weight
kg
Description
Information
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models