카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0792.014616080
KIPP USA
Ball Lock Pins
Ball Lock Pins, Modern Style
Powered by
CAD모델 선택
{kipp_usa/kugelsperrbolzen/ball_lock_pins_modern_style/03420_3.prj},{NB=K0792.0146160800},{B=33.0},{D=45.9},{D1=16},{D2=19.00},{D3=26.3},{L=80},{L1=13.1},{L2=39.5},{L3=31.3},{AUFNAHME=16},{FESTIGKEIT=257},{GEW=0.1050},{EAN=4059245324071},{XA=6.5},{XB=10.0},{XC=5.5},{XD=12.0},{XE=0.5},{XF=9.5},{XG=6.2},{XH=7.0},{XI=1.50},{XJ=0.80},{XK=22.8},{XL=22.2},{XM=32.0},{XN=38.7},{XO=0.5},{XP=20.9},{XQ=13.2},{XR=2.0},{XS=45.0},{XT=4.6},{XU=19.0},{XV=21.9},{XW=50.1},{XX=6.2},{XY=19.5},{XZ=4.0},{XB1=6.0},{XA1=33.5},{XC1=39.5},{XD1=3.1},{XE1=22.0},{XF1=6.00000},{XG1=270.00000},{BESTKIPPUSA=K0792.014616080},{FARBE=schwarz},{L5=93.1},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{IMPERIAL=MM},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 92
HELP_VARIABLE
Company
KIPP USA
Description
K0792 - Ball Lock Pins self-locking, precipitation hardened
Bill of material
K0792.014616080
Order No.
K0792.014616080
K0792.014616080
Colour
black
black
Position
to lock
unlock
to lock
unlock
width
33.0
33.0
mm
Diameter
45.9
45.9
mm
Diameter
16
16
mm
Diameter
19.00
19.00
mm
Diameter
26.3
26.3
mm
Length
80
80
mm
Length
13.1
13.1
mm
Length
39.5
39.5
mm
Length
31.3
31.3
mm
Length
93.1
93.1
Receiving hole H11
16
16
Shering force double shear max. kN
257
257
kN
Approx. weight
0.1050
0.1050
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245324071
4059245324071
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성