??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KIPP USA
Description
K0773 - Weld-on D-ring
Bill of material
K0773.5000_
Order No.
K0773.5000
u
Version
without spring band
u
Angle
mm
Enter value for W
Angle
mm
cm
inch
ft
width
55
u
mm
width
50
u
mm
Height
48
u
mm
Height
57
u
mm
Length
108
u
mm
distance
60
u
mm
thickness
22
u
mm
Weld
HV 12 + a4
u
Permissible load
5300
u
kg
weight
1,496
u
kg
Description
Information
Infotext
EAN
4059245153909
u
ROHS
Yes
Zolltarifnummer USA
73181300
Previews
3D
Dimension
2D
Download CAD models