??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
KIPP USA
Description
K0770 - Ring bolts swivel and 360° rotatable, grade 8
Bill of material
K0770.1620_
Order No.
K0770.1620
u
Angle
°
width
30
u
mm
thread
M 16
u
diameter
38
u
mm
height
105
u
mm
height
50
u
mm
Length
20
u
mm
distance
46
u
mm
thickness
13
u
mm
width across flats
30
u
mm
load-carrying capacity
1120
u
kg
Description
Information
Infotext
GEW
0,5183
u
kg
EAN
4059245153794
u
ROHS
Yes
Zolltarifnummer USA
73181300
Previews
3D
Dimension
2D
Download CAD models