??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
KIPP USA
Description
K0769 - Ring bolts rotatable high-strength grade 10
Bill of material
K0769.30451_
Order No.
K0769.30451
u
version
with hexagon wrench
u
thread
M30
u
mm
Diameter
60
u
mm
Diameter
105
u
mm
Diameter
61
u
mm
distance
112
u
mm
Length
45
u
mm
distance
25
u
mm
Weight
22.5
u
kg
Permissible load
4500
u
kg
Description
Information
Infotext
mm
EAN
4059245153763
u
Zolltarifnummer USA
73181300
Previews
3D
Dimension
2D
Download CAD models