??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
KIPP USA
Description
K0767 - Ring bolts DIN 580 / stainless steel silimar to DIN 580
Bill of material
K0767.024_
Order No.
K0767.024
u
Material
Steel
u
Material
1.1141
u
Surface finish
galvanised
u
External thread
M 24
u
Length
36.0
u
mm
diameter
50
u
mm
diameter
90
u
mm
diameter
50
u
mm
height
18
u
mm
height
90
u
mm
Width
20
u
mm
Width
24
u
mm
F1 max.
18.0
u
kN
F2 max.
12.70
u
kN
load-carrying capacity
1295.4
u
weight
0.740
u
kg
Description
Information
Infotext
EAN
4059245537129
u
ROHS
Yes
Zolltarifnummer USA
73181300
Previews
3D
Dimension
2D
Download CAD models