??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K0765 - Ball transfer units with spring clips
Bill of material
K0765.130
Order No.
K0765.130
u
Type
B
u
version
cap and housing galvanized, balls steel
u
diameter
30.0
u
mm
diameter
45 ±0,1
u
mm
diameter
55
u
mm
mounting diameter
46 +0.5
u
mm
height
37
u
mm
height
13.8
u
mm
height
4.0
u
mm
Minimum nominal thickness of mounting base
6
u
mm
Base load
3000
u
N
weight
0.290
u
kg
Description
Information
Infotext
Technical Information
Information
Info
ROHS
Yes
EAN
4059245196609
u
Zolltarifnummer USA
83022000
Previews
3D
Dimension
2D
Download CAD models