??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
KIPP
Description
K0764 - Ball transfer units with fastening holes, without housing
Bill of material
K0764.122
Order No.
Type
version
diameter
33-0,2 mm
diameter
45 mm
ball diameter
22 mm
number of fastening holes
3 mm
Base load
N
height
27,7 mm
height
9,8±0,2 mm
height
5 mm
Approx. weight
kg
Description
Information
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number
83022000
EAN-Nr. Kipp
Previews
3D
Boyut
2D
CAD modeli indir