??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0764 - Ball transfer units with fastening holes, without housing
Bill of material
K0764.122
Order No.
K0764.122
u
Type
B
u
version
cap and housing galvanized, balls steel
u
diameter
33-0,2 mm
diameter
45 mm
ball diameter
22 mm
number of fastening holes
3 mm
Base load
1200
u
N
height
27,7 mm
height
9,8±0,2 mm
height
5 mm
weight
0.098
u
kg
Description
Information
Infotext
Technical Information
Information
Info
ROHS
Yes
EAN
4059245196562
u
Zolltarifnummer USA
83022000
Previews
3D
Dimension
2D
Download CAD models