??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0763 - Ball transfer units with solid steel housing
Bill of material
K0763.160
Order No.
K0763.160
u
Type
B
u
version
cap and housing galvanized, balls steel
u
Diameter ball
57.1 mm
diameter
1000±0,1 mm
diameter
117 mm
height
77.5 mm
H1
29.5 mm
height
5 mm
Base load
15000
u
N
weight
3.500
u
kg
Description
Information
Infotext
Technical Information
Information
Info
ROHS
Yes
EAN
4059245196548
u
Zolltarifnummer USA
83022000
Previews
3D
Dimension
2D
Download CAD models