카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0762.145
KIPP USA
Material handling
Ball transfer units
Powered by
CAD모델 선택
{kipp_usa/material_handling/kugelrollen/95154.prj},{NB=K0762.145},{DK=45.0},{D=66.4},{D1X=85.0},{H=100.5},{H1=35.6},{H2=24.2},{VK=2280},{EK=2770},{GEW=1.3550},{EAN=4059245196500},{XA=13.000},{XB=92.000},{XC=37.000},{XD=49.000},{XE=78.000},{XF=3.500},{XG=1.500},{BESTKIPPUSA=K0762.145},{TYP=B},{AUSF=Deckel und Gehäuse verzinkt, Kugeln aus Stahl},{D1=85},{TVEK=+15-(-7,5)},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP USA
Description
K0762 - Ball transfer units undersprung
Bill of material
K0762.145
Order No.
K0762.145
K0762.145
Type
B
B
version
cap and housing galvanized, balls steel
cap and housing galvanized, balls steel
diameter
45.0
45.0
mm
diameter
66.4
66.4
mm
diameter
85
85
mm
Height
100.5
100.5
mm
Height
35.6
35.6
mm
Height
24.2
24.2
mm
Pre-tension
2280
2280
N
End tension
2770
2770
N
Tolerance for pre and end tension (%)
+15-(-7,5)
+15-(-7,5)
%
Approx. weight
1.3550
1.3550
kg
Description
정보
Infotext
Technical Information
정보
Info
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245196500
4059245196500
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성