??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K0762 - Ball transfer units undersprung
Bill of material
K0762.145
Order No.
K0762.145
u
Type
B
u
version
cap and housing galvanized, balls steel
u
diameter
45.0
u
mm
diameter
66.4
u
mm
diameter
85
u
mm
Height
100.5
u
mm
Height
35.6
u
mm
Height
24.2
u
mm
Pre-tension
2280
u
N
End tension
2770
u
N
Tolerance for pre and end tension (%)
+15-(-7,5)
u
%
weight
1.355
u
kg
Description
Information
Infotext
Technical Information
Information
Info
ROHS
Yes
EAN
4059245196500
u
Zolltarifnummer USA
83022000
Previews
3D
Dimension
2D
Download CAD models