??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K0761 - Ball transfer units with steel housing and plastic ball
Bill of material
K0761.130
Order No.
K0761.130
u
Type
B
u
Surface finish
cap and housing galvanized, bearing balls steel
u
diameter
30.0
u
mm
diameter
45 ±0,080
u
mm
diameter
55
u
mm
height
37
u
mm
height
13.6
u
mm
height
4.0
u
mm
Base load
250
u
N
weight
0.179
u
kg
Description
Information
Infotext
Technical Information
Information
Info
ROHS
Yes
EAN
4059245196449
u
Zolltarifnummer USA
83022000
Previews
3D
Dimension
2D
Download CAD models