??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
KIPP USA
Description
K0760 - Ball transfer units with steel housing
Bill of material
K0760.215
Order No.
K0760.215
u
Type
C
u
Surface finish
cap and housing galvanized, balls stainless steel
u
diameter
15.8
u
mm
diameter
24 ±0,065
u
mm
diameter
31
u
mm
height
21.0
u
mm
height
9.5
u
mm
height
2.8
u
mm
Base load
600
u
N
weight
0.038
u
kg
Description
Information
Infotext
Technical Information
Information
Info
ROHS
Yes
EAN
4059245196357
u
Zolltarifnummer USA
83022000
Previews
3D
Dimension
2D
Download CAD models