Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0725.4345X20
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06255_1.prj},{NB=K0725.4345X20},{A=146},{D1=346},{D3=67.5},{D4=27},{H=42.0},{H2=24.0},{L=171.0},{L1=32},{L2=92},{L3=79.0},{GEW=1.6680},{EAN=4059245061167},{DX=20.00000},{NDM=10.000},{XA=330.000},{XB=1.500},{XC=4.000},{XD=295.000},{XE=34.000},{XF=49.500},{XG=14.000},{XH=47.000},{XI=67.000},{XJ=7.000},{XK=296.000},{XL=223.000},{XM=193.000},{XN=70.000},{XO=150.000},{XP=35.000},{XQ=27.000},{XR=1.500},{XS=40.000},{XT=36.000},{XU=40.000},{XV=67.000},{XW=8.000},{XX=1.500},{XY=1.500},{XZ=8.500},{XA1=9.000},{XB1=32.000},{XC1=6.000},{XD1=14.000},{XE1=26.500},{XF1=346.000},{XG1=10.000},{XH1=0.000},{XI1=0.000},{XJ1=15.000},{XK1=14.000},{XL1=2.500},{XM1=22.000},{XN1=55.000},{XO1=3.000},{XP1=50.000},{XQ1=2.500}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 26
HELP_VARIABLE
Company
KIPP
Description
K0725 - Handwheels 2-spoke plastic, with revolving grip
Bill of material
K0725.4345X20
Order No.
K0725.4345X20
K0725.4345X20
version
hub without slot
hub without slot
distance
146
146
mm
diameter
346
346
mm
diameter
20 / H7
20 / H7
diameter
67.5
67.5
mm
diameter
27
27
mm
height
42.0
42.0
mm
height
24.0
24.0
mm
Length
171.0
171.0
mm
height
32
32
mm
Length
92
92
mm
height
79.0
79.0
mm
slot width
-
-
mm
Nabennuthöhe
-
-
mm
Approx. weight
1.6680
1.6680
kg
Drawing
Drawing views
Description
정보
Information-text
RoHS
Yes
Customs tariff number
39269099
EAN-Nr. Kipp
4059245061167
4059245061167
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성