카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0725.7130X14
KIPP USA
Handwheels
Two- and Three-Spoke Handwheels
Powered by
CAD모델 선택
{kipp_usa/handraeder/two-and_three-spoke_handweels/06255_2.prj},{NB=K0725.7130X14GESCHLOSSEN},{DX=14.00000},{D1=129},{D3=32.0},{D4=20},{A=51},{H=29.0},{H2=21.5},{L=111},{L1=20},{L3=52},{L2=59},{L4=53},{GEW=0.2915},{EAN=4059245061389},{NDM=6.000},{XA=124.000},{XB=0.500},{XC=2.000},{XD=98.000},{XE=19.000},{XF=29.999},{XG=4.000},{XI=38.000},{XH=34.500},{XJ=4.000},{XK=94.000},{XL=78.000},{XM=50.000},{XN=58.000},{XO=0.000},{XP=21.500},{XQ=16.000},{XR=0.500},{XS=20.000},{XT=25.000},{XU=26.000},{XV=31.000},{XW=6.000},{XX=0.500},{XY=0.500},{XZ=6.000},{XA1=4.500},{XB1=20.000},{XC1=5.000},{XD1=14.000},{XE1=17.500},{XF1=129.000},{XG1=0.000},{XH1=5.000},{XI1=16.300},{XJ1=1.000},{XK1=11.000},{XL1=17.000},{XM1=35.000},{XN1=3.000},{XO1=20.000},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 19
HELP_VARIABLE
Company
KIPP USA
Description
K0725 - Handwheels 2-spoke plastic, with fold-down grip
Bill of material
K0725.7130X14
Order No.
K0725.7130X14
K0725.7130X14
Position grip
cylindrical grip: swiveled in
cylindrical grip: swiveled out
cylindrical grip: swiveled in
cylindrical grip: swiveled out
version
hub with slot
hub with slot
diameter
129
129
mm
diameter
14 / H7
14 / H7
diameter
32.0
32.0
mm
diameter
20
20
mm
distance
51
51
mm
height
29.0
29.0
mm
height
111
111
mm
height
20
20
mm
height
52
52
mm
Length
59
59
mm
Length
53
53
mm
slot width
5
5
mm
Nabennuthöhe
16,3
16,3
mm
Approx. weight
0.2915
0.2915
kg
Drawing
Drawing views
Description
정보
Information-text
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245061389
4059245061389
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성