카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0723.20
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/27632.prj},{NB=K0723.20},{BESTKIPPUSA=K0723.20},{AUSF=Rechtsgewinde},{ROT=0},{D=20 -0,010},{D1=M 20 x 1,5},{D2=27.5},{D3=35},{A=77},{B=53},{B1=10.0},{H=16},{H1=13.0},{K=29},{L=38},{L1=23},{SW=32},{W=8},{TZD=31.5},{TZS=60.0},{GEW=0.2900},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245180776},{DX=20.000},{XROT=0,[-$W.:$W.]},{NDM=20.0},{KDM=18.376},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
KIPP USA
Description
K0723 - Rod ends with plain bearing internal thread, narrow version DIN ISO 12240-4
Bill of material
K0723.20
Order No.
K0723.20
K0723.20
version
right-hand thread
right-hand thread
Rotation
diameter
20 -0,010
20 -0,010
thread
M 20 x 1,5
M 20 x 1,5
mm
diameter
27.5
27.5
mm
diameter
35
35
mm
distance
77
77
mm
width
53
53
mm
width
10.0
10.0
mm
height
16
16
mm
height
13.0
13.0
mm
ball
29
29
mm
Length
38
38
mm
Length
23
23
mm
width across flats
32
32
mm
angle a
8
8
°
basic dynamic load rating
31.5
31.5
kN
basic static load rating
60.0
60.0
kN
Approx. weight
0.2900
0.2900
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245180776
4059245180776
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성