??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K0670 - Locating feet with vibration absorption
Bill of material
K0670.046_4
Order No.
K0670.046
u
Material
Steel
diameter
46
u
mm
diameter
40.5
u
mm
diameter
6.6
u
mm
height
17
u
mm
height under pressure N/mm2
Load capacity (under pressure of 0,4 N/mm²)
0.435
u
kN
Description
Information
Infotext
Technical Information vibration absorption
Info
weight ca. kg
0,0826
u
kg
EAN-Nummer Kipp
4059245185092
u
ROHS
Yes
Zolltarifnummer USA
84662080
Previews
3D
Dimension
2D
Download CAD models