幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0663.105000
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/05912_2_asmtab.prj},{NB=K0663.1050000},{OH1=100},{OHOA=129},{OG1=64},{A=16},{GEW=0.1005},{EAN=4059245432110},{OL=34.958},{SCHRL=25},{GR=2},{GR1=0},{HUB=0.000},{WLG=0.637},{WH1=100.150},{WH2=0.000},{WHOA=131.000},{WG1=64.010},{WG2=0.000},{WGOA=75.780},{WL1=138.720},{WL2=0.000},{WLOA=126.030},{TYPA=1},{TYPC=1},{TYPD=1},{TYP1=1},{BESTKIPPUSA=K0663.105000},{FARBE=schwarzgrau RAL 7021},{LOCHBILD=2},{OH2=-},{OG2=-},{OGAO=76},{HANDKRAFT=100},{HALTEKRAFT=750},{HALTEKRAFT1=1050},{SPANNKRAFT=620},{SPANNKRAFT1=750},{M=M5X25},{A1=25},{A2=4.5},{A3=14},{B=24},{B1=33},{B2=13.2},{B3=9,2},{B4=22},{B6=22.5},{C=29,8},{C2=5,5},{D=4.5},{H=119,2},{L=65,6},{L1=35},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
KIPP USA
Description
K0663 - Vertical Toggle Clamps with straight foot and adjustable clamping spindle, stainless steel
Bill of material
K0663.105000
Order No.
K0663.105000
K0663.105000
Component
black grey RAL 7021
black grey RAL 7021
Hole arrangement
2
2
Postion Haltearm
holding arm: closed
Opening angle of holding arm, position 1
Opening angle of holding arm stop pin removed
holding arm: closed
Opening angle of holding arm, position 1
Opening angle of holding arm stop pin removed
Opening angle holding arm position 1 ~
100
100
°
Opening angle holding arm position 2 ~
-
-
°
Opening angle holding arm stop pin removed ~
129
129
°
Opening angle handle stop pin removed ~
64
64
°
Opening angle handle position 2 ~
-
-
°
Opening angle handle stop pin removed ~
76
76
°
hand force
100
100
N
Holding force F1
750
750
N
Holding force F2
1050
1050
N
Clamping force F3
620
620
N
Clamping force F4
750
750
N
thread
M5X25
M5X25
mm
distance
16
16
mm
distance
25
25
mm
distance
4.5
4.5
mm
distance
14
14
mm
distance
24
24
mm
width
33
33
mm
width
13.2
13.2
mm
width
9,2
9,2
mm
distance
22
22
mm
width
22.5
22.5
mm
Height ~
29,8
29,8
mm
height
5,5
5,5
mm
diameter
4.5
4.5
mm
Height ~
119,2
119,2
mm
Length ~
65,6
65,6
mm
Length ~
35
35
mm
Approx. weight
0.1005
0.1005
kg
Technical Information
Information
Info
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245432110
4059245432110
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型