카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0662.105000
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/05908_2_asmtab.prj},{NB=K0662.1050000},{OH1=100},{OHOA=147},{OG1=64},{A=16},{B5=2.0},{GEW=0.0975},{EAN=4059245431830},{OL=34.958},{SCHRL=25},{GR=2},{GR1=0},{HUB=0.000},{WH1=100.150},{WH2=0.000},{WHOA=131.000},{WG1=64.010},{WG2=0.00000},{WGOA=75.78000},{WLG=0.637},{WL1=138.72000},{WL2=0.00000},{WLOA=126.03000},{TYPA=1},{TYPC=1},{TYPD=1},{TYP1=1},{BESTKIPPUSA=K0662.105000},{FARBE=schwarzgrau RAL 7021},{LOCHBILD=2},{OH2=-},{OG2=-},{OGAO=83},{HANDKRAFT=100},{HALTEKRAFT=750},{HALTEKRAFT1=1050},{SPANNKRAFT=620},{SPANNKRAFT1=750},{M=M5X25},{A1=25},{A2=4.5},{A3=14},{B=24},{B1=33},{B2=13.2},{B3=9,2},{B4=22},{B6=22.5},{C=18},{D=4.5},{H=107,4},{L=65,6},{L1=35},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
KIPP USA
Description
K0662 - Vertical Toggle Clamps with flat foot and adjustable clamping spindle, stainless steel
Bill of material
K0662.105000
Order No.
K0662.105000
K0662.105000
Component
black grey RAL 7021
black grey RAL 7021
Hole arrangement
2
2
Position holding arm
holding arm: closed
Opening angle of holding arm, position 1
Opening angle of holding arm stop pin removed
holding arm: closed
Opening angle of holding arm, position 1
Opening angle of holding arm stop pin removed
Opening angle holding arm position 1 ~
100
100
°
Opening angle holding arm position 2 ~
-
-
°
Opening angle holding arm stop pin removed ~
147
147
°
Opening angle handle stop pin removed ~
64
64
°
Opening angle handle position 2 ~
-
-
°
Opening angle handle stop pin removed ~
83
83
°
hand force
100
100
N
Holding force F1
750
750
N
Holding force F2
1050
1050
N
Clamping force F3
620
620
N
Clamping force F4
750
750
N
thread
M5X25
M5X25
mm
distance
16
16
mm
distance
25
25
mm
distance
4.5
4.5
mm
distance
14
14
mm
distance
24
24
mm
Width ~
33
33
mm
width
13.2
13.2
mm
width
9,2
9,2
mm
distance
22
22
mm
distance
2.0
2.0
mm
width
22.5
22.5
mm
Height ~
18
18
mm
diameter
4.5
4.5
mm
Height ~
107,4
107,4
mm
Length ~
65,6
65,6
mm
Length ~
35
35
mm
Approx. weight
0.0975
0.0975
kg
Technical Information
정보
Info
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245431830
4059245431830
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성