카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0662.005024
KIPP USA
Product lines KIPP Inc.
ESD
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/esd/05908_10_asmtab.prj},{NB=K0662.0050240},{LOCHBILD=2},{OH1=100},{OHOA=147},{OG1=64},{A=16},{B5=2.0},{GEW=0.1001},{EAN=4059245520459},{OL=34.958},{SCHRL=25},{GR=2},{GR1=0},{HUB=0.000},{WH1=100.150},{WH2=0.000},{WHOA=131.000},{WG1=64.010},{WG2=0.00000},{WGOA=75.78000},{WLG=0.637},{WL1=138.72000},{WL2=0.00000},{WLOA=126.03000},{TYPA=1},{TYPC=1},{TYPD=1},{TYP1=1},{BESTKIPPUSA=K0662.005024},{OH2=-},{OG2=-},{OGAO=83},{HANDKRAFT=100},{HALTEKRAFT=750},{HALTEKRAFT1=1050},{SPANNKRAFT=620},{SPANNKRAFT1=750},{BESTBEFWN=05880-02},{BESTBEFWK=K0098.02},{M=M5X25},{A1=25},{A2=4.5},{A3=14},{B=24},{B1=33},{B2=13.2},{B3=9,2},{B4=22},{B6=22.5},{C=18},{D=4.5},{H=107,4},{L=65,6},{L1=35},{INFO=Info},{BS=Infotext},{ROHS=Yes},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP USA
Description
K0662 - Vertical antistatic toggle clamps with horizontal foot and adjustable thrust spindle
Bill of material
K0662.005024
Order No.
K0662.005024
K0662.005024
Position holding arm
Haltearm geschlossen
Öffnungswinkel Haltearm Position 1
Öffnungsswinkel Haltearm ohne Anschlag
Haltearm geschlossen
Öffnungswinkel Haltearm Position 1
Öffnungsswinkel Haltearm ohne Anschlag
Hole arrangement
2
2
Opening angle holding arm position 1 ~
100
100
°
Opening angle holding arm position 2 ~
-
-
°
Opening angle holding arm stop pin removed ~
147
147
°
Opening angle handle stop pin removed ~
64
64
°
Opening angle handle position 2 ~
-
-
°
Opening angle handle stop pin removed ~
83
83
°
hand force
100
100
N
Holding force F1
750
750
N
Holding force F2
1050
1050
N
Clamping force F3
620
620
N
Clamping force F4
750
750
N
Order No. of angle Bracket
K0098.02
K0098.02
thread
M5X25
M5X25
mm
distance
16
16
mm
distance
25
25
mm
distance
4.5
4.5
mm
distance
14
14
mm
distance
24
24
mm
Width ~
33
33
mm
width
13.2
13.2
mm
width
9,2
9,2
mm
distance
22
22
mm
B5
2.0
2.0
mm
width
22.5
22.5
mm
Height ~
18
18
mm
diameter
4.5
4.5
mm
Height ~
107,4
107,4
mm
Length ~
65,6
65,6
mm
Length ~
35
35
mm
Approx. weight
0.1001
0.1001
kg
Technical Information
Info
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245520459
4059245520459
Standardlieferzeit
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성