카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0660.005024
KIPP USA
Product lines KIPP Inc.
ESD
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/esd/05900_10_asmtab.prj},{NB=K0660.0050240},{LOCHBILD=2},{OH=86},{OG=67},{HALTEKRAFT1=900},{GEW=0.0933},{EAN=4059245520398},{OGG=1.61000},{OGGG=0.000},{OG1=66.74000},{OH1=86.340},{OLO=107.44997},{OLG=41.22986},{OHG=1.65000},{OHGG=0.000},{HUB=0.000},{SCHRL=25},{OL=5.200},{GR1=0},{GR=2},{TYPC=1},{TYPB=2},{TYPA=1},{TYP=1},{BESTKIPPUSA=K0660.005024},{HANDKRAFT=100},{HALTEKRAFT=650},{SPANNKRAFT=550},{SPANNKRAFT1=620},{BESTBEFWK=K0098.02},{BESTBEFWN=05880-02},{M=M5X25},{A=18},{A1=27},{A2=4.5},{A3=13.5},{A4=-},{B=16.8},{B1=27,3},{B2=13.2},{B3=9,2},{B4=-},{B5=2},{B6=22.5},{C=17,2},{C2=5,25},{D=5.5},{H=43.4},{H1=38.9},{L=125,7},{L1=41,8},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP USA
Description
K0660 - Horizontal antistatic toggle clamps with flat foot and adjustable clamping spindle
Bill of material
K0660.005024
Order No.
K0660.005024
K0660.005024
Position holding arm
Haltearm geschlossen
Haltearm offen
Haltearm geschlossen
Haltearm offen
Hole arrangement
2
2
Opening angle of holding arm ~
86
86
°
Opening angle of handle ~
67
67
°
hand force
100
100
N
Holding force F1
650
650
N
Holding force F2
900
900
N
Clamping force F3
550
550
N
Clamping force F4
620
620
N
thread
M5X25
M5X25
mm
A
18
18
mm
A1
27
27
mm
A2
4.5
4.5
mm
A3
13.5
13.5
mm
A4
-
-
mm
B
16.8
16.8
mm
Width ~
27,3
27,3
mm
B2
13.2
13.2
mm
B3
9,2
9,2
mm
B4
-
-
mm
B5
2
2
mm
B6
22.5
22.5
mm
Height ~
17,2
17,2
mm
C2
5,25
5,25
mm
D
5.5
5.5
mm
Height ~
43.4
43.4
mm
Height ~
38.9
38.9
mm
Length ~
125,7
125,7
mm
Length ~
41,8
41,8
mm
Approx. weight
0.0933
0.0933
kg
Technical Information
Info
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245520398
4059245520398
Standardlieferzeit
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성