카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0659.32CO
KIPP USA
Handwheels
Handwheels and Crank Handles
Powered by
CAD모델 선택
{kipp_usa/handraeder/handwheels_and_crank_handles/06500_inch_asmtab.prj},{NB=K0659.32CO},{A=100},{D=29},{H=107.1},{H1=61.4},{H2=35.5},{H3=13.0},{H4=0.0},{L=129},{L2=15.7},{B3=0},{T=0.0},{DX=0.375},{SW=0},{ZZ=1.000},{GEW=0.2100},{EAN=4059245400652},{TYP3=20},{XA=3},{XB=6},{XC=12},{TYP=1.000},{TYP1=2},{XD=12},{XE=8},{NDM=6},{BESTKIPPUSA=K0659.32CO},{MATERIALK=Stahl},{AUSF=Passbohrung},{AUSF1=ohne Querbohrung},{GR=2},{D2=.375},{D7=-},{ZEICHNUNG=Zeichnungen},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP_USA,NORELEM,},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP USA
Description
K0659 - Crank handles with revolving grip
Bill of material
K0659.32CO
Order No.
K0659.32CO
K0659.32CO
Material Grundkörper
Stahl
version
Passbohrung
version
ohne Querbohrung
size
2
2
Length
100
100
mm
width
29
29
mm
diameter
.375
.375
mm / inch
width
-
mm
Length
107.1
107.1
mm
Length
61.4
61.4
mm
height
35.5
35.5
mm
height
13.0
13.0
mm
Length
0.0
mm
Length
129
129
mm
Length
15.7
15.7
mm
hub slot width P9
0
mm
hub slot depth
0.0
mm
DX
0.375
0.375
mm
Square socket
0
mm
ZZ
1.000
mm
Approx. weight
0.2100
0.2100
kg
Drawing
Zeichnungen
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245400652
4059245400652
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Farbe
Stahl brüniert
length of screw
12
12
mm
Länge Gewindestift
8
8
mm
Farbe Schraube
schwarzgrau RAL 7021
thread of screw
6
6
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성