카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0654.30803
KIPP USA
Swivel feet, levelling feet
Powered by
CAD모델 선택
{kipp_usa/swivel_feet_levelling_feet/27802_1.prj},{NB=K0654.30803},{BESTKIPPUSA=K0654.30803},{FORM=C},{AUSF=mit Anschraubbohrung ohne Anti-Slip-Platte},{D=80},{H=19},{BELASTUNG=10},{GEW=0.0586},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245184866},{FILTER=KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0654 - Extended plates for swivel pads in plastic
Bill of material
K0654.30803
Order No.
K0654.30803
K0654.30803
Form
C
C
version
with screw-on hole without anti-slip plate
with screw-on hole without anti-slip plate
Diameter
80
height
19
19
load capacity max.
10
kN
Approx. weight
0.0586
0.0586
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245184866
4059245184866
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성