카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0647.2512010X50
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/04233_1_asmtab.prj},{NB=K0647.2512010X50},{GR=2},{D1=27.1},{D2=11},{B=33.3},{B1=24.0},{H=18.0},{H1=28.5},{A=96.0},{A1=108.0},{F=8.0},{HANDKRAFT=350},{S=1.0},{L=50},{GEW=0.2635},{EAN=4059245209927},{TYP=1.000},{TYP1=1.000},{BESTKIPPUSA=K0647.2512010X50},{AUSF=elektrolytisch poliert},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX,,BLOHM},{PPATH=04233_1_schb.prj},{ZGT=Stift zur Feinjustage des Spannhebels },{IMPERIAL=MM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 58
HELP_VARIABLE
Company
KIPP USA
Description
K0647 - Adjustable Cam Levers in stainless steel with external thread
Bill of material
K0647.2512010X50
Order No.
K0647.2512010X50
K0647.2512010X50
size
2
2
version
elektrolytisch poliert
elektrolytisch poliert
External thread
M 10
M 10
mm
diameter
27.1
27.1
mm
diameter
11
11
mm
width
33.3
33.3
mm
width
24.0
24.0
mm
height
18.0
18.0
mm
height
28.5
28.5
mm
distance
96.0
96.0
mm
total length
108.0
108.0
mm
Clamping force
8.0
8.0
kN
hand force
350
350
N
stroke
1.0
mm
Length
50
50
mm
Approx. weight
0.2635
0.2635
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245209927
4059245209927
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성