카탈로그: KIPP (BIM)
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP (BIM)
K0632.004516 (D ENTSPANNT)
KIPP (BIM)
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Powered by
CAD모델 선택
{kipp_bim/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/03089_3.prj},{NB=K0632.004516_(D_ENTSPANNT)},{D=16},{D2=40},{L=0.0},{L1=32},{L2=18},{L3=28},{L4=96.0},{H=16.0},{SW1=27},{F=3.2},{F1=20.0},{F2=46},{TAB=1},{TAB1=1},{TAB2=1},{NDM=24},{NDM1=0.0000},{TYP3=1},{XA=30.0},{XB=16.3},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.3},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=18.0},{XN=9.6},{XO=10.0},{XP=16.7},{XQ=4.55},{XR=17.9},{XMUTTERH=12.000},{XT=30.000},{XU=36.000},{ST=2.000},{BESTKIPP=K0632.004516},{WS=Arretierstift gehärtet},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{GR=5},{D1=M 24 x 2},{SW2=36},{BS=Infotext},{XPOS='ENTSPANNT','entspannte Position','GESPANNT','gespannte Position'},{XMUTTER=},{POS=ENTSPANNT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 64
HELP_VARIABLE
Company
KIPP (BIM)
Description
K0632 - Indexing plungers stainless steel
Bill of material
K0632.004516_(D_ENTSPANNT)
Order No.
K0632.004516
K0632.004516
Material
Indexing pin hardened
Indexing pin hardened
Form
D
D
version
lockout type with locknut
lockout type with locknut
Position
disengaged position
clamped position
disengaged position
clamped position
mm
size
5
5
diameter
16
16
mm
thread
M 24 x 2
M 24 x 2
diameter
40
40
mm
Length
0.0
0.0
mm
Length
32
32
mm
Length
18
18
mm
Length
28
28
mm
Length
96.0
96.0
mm
height
16.0
16.0
mm
width across flats
27
27
mm
width across flats
36
36
chamfer 30°
3.2
3.2
mm
Spring force initial pressure F1 approx. N
20.0
20.0
N
Spring force final pressure F2 approx. N
46
46
N
Description
정보
Infotext
EAN-Nummer Kipp
4059245010165
4059245010165
Approx. weight
0,4015
0,4015
g
ZTN
73181900
ROHS
Yes
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성