카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0608.2106
KIPP USA
Knobs
Wing Grips and Mini Wings
Powered by
CAD모델 선택
{kipp_usa/knoepfe/wing_grips_and_mini_wings/06660.prj},{NB=K0608.2106},{GR=2},{D2=21},{A=37.5},{B=6.3},{H=36.0},{H1=8.5},{H2=31.0},{T=14},{GEW=0.0186},{EAN=4059245119974},{NDM=10.0},{TYP=2.0},{XA=14.00},{XB=8.5},{XC=0.5},{XD=3.0},{XE=1.5},{XF=34.0},{XG=8.4},{XH=4.2},{XI=25.0},{XJ=1.5},{XK=0.5},{XL=6.5},{XM=6.1},{XN=5.6},{XO=11.0},{XP=18.7},{XQ=33.3},{XR=14.0},{XS=14.6},{XT=16.0},{XU=2.9},{XV=2.3},{XW=1.5},{XX=0.3},{XY=0.7},{XZ=14.200},{XA1=21.800},{XB1=6.400},{XC1=12.000},{XD1=14.020},{BESTKIPPUSA=K0608.2106},{AUSF=Buchse Stahl mit Deckel},{FORM=K},{FARBE=verkehrsrot RAL 3020},{D=M10},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 70
HELP_VARIABLE
Company
KIPP USA
Description
K0608 - Wing Grips one-sided
Bill of material
K0608.2106
Order No.
K0608.2106
K0608.2106
version
bush steel with grip cap
bush steel with grip cap
Form
K
K
Colour
traffic grey RAL 3020
traffic grey RAL 3020
size
2
2
Length
M10
M10
mm
diameter
21
21
mm
Drchmesser
37.5
37.5
mm
diameter
6.3
6.3
mm
height
36.0
36.0
mm
height
8.5
8.5
mm
height
31.0
31.0
mm
height
14
14
mm
Approx. weight
0.0186
0.0186
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245119974
4059245119974
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성