??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K0601 - Hold-down jaw pads with spring blade for NC vice
Bill of material
K0601.125
Order No.
K0601.125
width
11.5 mm
width
21.5 mm
height
43 mm
distance
16 mm
Length
125 mm
distance
80 mm
Approx. weight
0.5100 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. Kipp
4059245335619
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models