??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K0462 - Press-in plugs with dipstik
Bill of material
K0462.13018
Order No.
Form
version
diameter
30 mm
drill-Ø
18 mm
diameter
23 mm
Length
14 mm
Length
14.0 mm
width min.
8.0 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
Previews
3D
Dimension
2D
Download CAD models